Suction gripper OGGB

Bernoulli gripper for low-contact gripping of workpieces

  • Careful transport of delicate, thin or pliable workpieces, e.g. solar cells, wafers, flat panels, plastic sheets, glass panes
  • Integrated vacuum generation
  • The stops are made of elastomer for higher lateral forces.
  • Quiet operation
Loading the player ...

Handling wafers using the suspended gripper according to the Bernoulli principle

Technical data
Diameter [mm] 60
100
140
Holding force [N] 10
Supply pressure [bar] 0.1 ... 6 (optimally 1 ... 2)
Ambient temperature [°C] 0 ... 60
Noise level at nominal operating pressure [dBA] 65
Compressed air supply class to ISO 8573:2010 7:4:4
Air consumption [l/min] 110
Supply port size G1/8