Other pneumatic equipment

Type Pneumatic
connection
Pressure range
[bar/psi]
Measuring accuracy
class
Description
Pressure gauge MA
Pressure gauge MA

R1/8, R1/4, G1/4, G1/8
M5

Plug connector:

4, 6, 8 mm

0 ... 25 bar
0 ... 232 psi
0 ... 1,6 MPa
2.5
  • Red-green scale
  • Push-in sleeve
  • Can be screwed in

Pressure gauge MA in the catalogue  

Flanged pressure gauge FMA
Flanged pressure gauge FMA
G1/4 0 ... 16 bar
0 ... 232 psi
2.5
  • Front panel mounting

Flanged pressure gauge FMA in the catalogue

Precision flanged pressure gauge FMAP
Precision flanged pressure gauge FMAP
G1/4 0 ... 16 bar
0 ... 232 psi
1.0
  • Front panel mounting

 Precision flanged pressure gauge FMAP in the catalogue