Filters

Filters with manual or fully automatic condensate drain for different compressed air quality classes

D series

Type Pneumatic
connection
Flow rate
[l/min]
Grade of filtration
[μm]
Filter change display Air quality class at output Description

Standard filters LF
Standard filters LF

M5, M7, G1/8, G1/4, G3/8,
G1/2, G3/4, G1
QS4, QS6
also available with NPT thread
170 ... 5,300 5 oder 40 - 5 μm: ISO class 3 for particles, ISO class 4 for oil aerosols
40 μm: ISO class 5 for particles and oil aerosols
  • 4 sizes: micro, mini, midi, maxi
  • Threaded connection plates: with/without threaded connection plates
  • Condensate drain: manual, semi-automatic, fully automatich
  • Plastic bowl with metal bowl guard

Standard filters LF in the catalogue

Fine filters LFMB
Fine filters LFMB

G1/8, G1/4, G3/8, G1/2, G3/4, G1, also available with NPT thread 250 ... 1,250 1
+
ISO class 2 for particles
ISO class 3 for oil aerosols
  • 3 sizes: mini, midi, maxi
  • Threaded connection plates: with/without threaded connection plates
  • Condensate drain: manual, fully automatic
  • Plastic bowl with metal bowl guard

Fine filters LFMB in the catalogue

Micro filters LFMA

LFMA

G1/8, G1/4, G3/8, G1/2, G3/4, G1 130 ... 950 0,01 + ISO class 1 for particles
ISO class 2 for oil aerosols
  • 3 sizes: mini, midi, maxi
  • with/without threaded connection plates
  • Condensate drain: manual, fully automatic
  • Plastic bowl with metal bowl guard

Micro filters LFMA in the catalogue

Activated carbon filters LFX

LFMA

 

G1/8, G1/4, G3/8, G1/2, G3/4, G1 300 ... 1,100 0,01 +
1.7.1 to DIN ISO 8573-1
  • 3 sizes: mini, midi, maxi
  • with/without threaded connection plates
  • Condensate drain: manual, fully automatic

Activated carbon filters LFX in the catalogue

Filter combinations LFMBA
Filter combinations LFMBA

G1/8, G1/4, G3/8, G1/2, G3/4, G1 125 ... 600 0,01 oder 1 +
ISO class 1 for particles
ISO class 2 for oil aerosols
  • High efficiency filters
  • 3 sizes: mini, midi, maxi
  • with/without threaded connection plates
  • Condensate drain: manual, fully automatic

Filter combination LFMBA in the catalogue

 

MS series

Type Pneumatic connection Flow rate
[l/min]
Grade of filtration
[μm]
Air quality class
at output
Description
Standard filters MS-LF
Standard filters MS-LF
G1/8, G1/4, G3/8, G1/2, G3/4, G1, G1 1/4, G1 1/2, G2 1,000 ... 16,000 5 or 40

5 μm: ISO class 3 for particles, ISO class 4 for oil aerosols

40 μm: ISO class 5 for particles and oil aerosols

  • 3 sizes: 4, 6, 9, 12 
  • Condensate drain: manual, fully automatic
  • Plastic bowl guard or metal bowl

Standard filters MS-LF in the catalogue

Fine filter and micro filter MS-LFM
Fine filter and micro filter MS-LFM
G1/8, G1/4, G3/8, G1/2, G3/4, G1, G1 1/4, G1 1/2, G2 54 ... 23,000 0,01 or 1 LFM-A:
ISO class 1 for particles
ISO class 2 for oil aerosols
LFM-B:
ISO class 2 for particles
ISO class 3 for oil aerosols
  • 4 sizes 4, 6, 9, 12
  • High efficiency filters
  • Condensate drain: manual, semi-automatic, fully automatic, electrically actuated
  • Option: electronic filter contamination display (differential pressure indicator)

Fine filters MS-LFM in the catalogue

Micro filters MS-LFM in the catalogue

Activated carbon filters MS-LFX

Activated carbon filters MS-LFX

 

G1/8, G1/4, G3/8, G1/2, G1, G1 1/4, G1 1/2, G2 250 ... 6,000 0,01 ... 1 1.7.1 to DIN ISO 8573-1
  • 4 sizes: 4, 6, 9,12
  • plastic bowl guard or metal bowl

Activated carbon filters MS-LFX in the catalogue

+ Standard, i.e. always available

Type Grid dimension [mm] Primary pressure [bar] Temperature range [°C] Water separation efficiency Description

Water separator MS6-LWS

MS6-LWS

 

New!

62 max. 16 -10 ... +60 >99%
  • Protection of continuous processes by removing problematic condensate (water droplets)
  • Maintenance-free centrifugal principle: no replacement of filter cartridges necessary
  • High impact resistance thanks to robust metal bowl

Water separator MS6-LWS in the catalogue

Water separator MS6-LWS in the Support Portal