Electronic controllers

Programmable front-end controllers (FEC) for complex controlling tasks, integrated controllers, front-end displays (FED) and visualisation software

Type Digital inputs/outputs Analogue inputs/outputs Ethernet Serial Interfaces Programming Description

Controller

CPX-CEC-C1

Controller CPX-CEC-C1

 

New!

 

Configurable

max. 512

32/18 + - CoDeSys from Festo
  • Modular I/O system, up to 512 I/Os, CAN master functionality - complete flexibility
  • Comprehensive solutions for diagnostics and condition monitoring - thanks to special CoDeSys function library
  • Actuation of up to 31 electric drives with free programming in CoDeSys (point-to-point, asynchronous)
CPX-CEC-C1 in the catalogue

Robotic controller CMXR

Robotic controller CMXR

max. 120/106 max. 4/4

+

1

FTL Festo Teach Language with FCT Festo Configuration Tool

 

  • Robotic controller for path applications with up to 6 degrees (3D kinematics)
  • PLC interface with I/O or Profibus
  • Profibus slave module
  • Optional: encoder module, I/O expansion)

CMXR in the catalogue

Modular controller CECX

Modular controller CECX

 

New!

 

 

 

 

 

CECX in the actual practice

max. 192/168 48/48

+

8

CoDeSys from Festo

 

  • Can be used as master controller and motion controller for PLC functions and multi-axis motion with interpolation
  • CANopen master on-board
  • Profibus DP V1 master or slave, optional
  • Optional modules (encoder, I/O expansion)

CECX in the catalogue

CECX in the Support Portal

FED-CEC/FED-UIM

Embedded control FED-CEC/FED-UIM

 

 

 

20/12 8/4

+

1

CoDeSys from Festo

 

  • Processor module for installation into operating units FED-50 ... FED-5000
  • CANopen master integrated
  • Can be expanded with I/O module FED-UIM for operating units FED-500, FED-1000, FED-2000 and FED-5000
FED-CEC/FED-UIM in the catalogue

Control block
CPX-FEC
Control block CPX-FEC

Configurable max. 502 32/18 +
TCP/IP
Easy IP
Modbus TCP
HTTP

1

FST version 4.10
64 programs

  • Modular integrated control system
  • Autonomous operation as FEC or programmable valve terminal
  • Remote controller for preprocessing for decentralised, stand-alone subsystems on fieldbuses such as Profibus, Profinet, DeviceNet, etc.

CPX-FEC in the catalogue

 

Operator units, text-based

Type Display Display size Recipe memory Event lists Ethernet Description

Operator unit FED

Operator unit FED

Monochrome LCD with backlighting 4 x 20 characters 16 kByte 256

+

  • Serial interface
  • Recipe handling
  • Simple graphics possible
  • Password protection

FED in the catalogue

 

Operator units with touchscreen

Type Display Display size Display resolution Web browser Ethernet Description

Operator unit FED
Operator unit FED

Monochrome
Colour STN
Colour TFT
3.5" … 15"
320x240 … 1024x768 pixel

+

+

  • No programming effort in the PLC program
  • Convenient WYSIWYG FED designer
    planning tool
  • Graphics capable
  • Shorter project design thanks to re-usable objects
  • Trend display
  • Program sequences visualisation
  • Can be connected to all FEC®
  • Very robust thanks to metal housing

FED in the catalogue

+ Standard, i.e. always available