Pneumatic control systems

Pneumatic-mechanical mini control systems for sequence control of switching steps

Type Standard nominal flow rate
[l/min]
Operating pressure
[bar]
Nominal size
[mm]
Description
Quickstepper FSS
Quickstepper FSS
60 2 ... 6 2,5
  • Pneumatic-mechanical sequencer
  • Ready to install sequencer with 12 switching steps
  • Acknowledgement-controlled motion sequence
  • Front panel mounting

Quickstepper FSS in the catalogue

Control block for two-hand start ZSB
Control block for two-hand start ZSB
> 50 Supply pressure
3 ... 8
4
  • Two-hand actuation
  • Poppet valve

Control block for two-hand start ZSB in the catalogue

Counters PZA/PZV
Counters PZA/PZV
50 2 ... 8 -
  • Mechanical sequence counter with pneumatic drive
  • Adding counter/predetermining counter
  • Time delay 0.2 ... 3 s, 2 ... 30 s, 8 ... 120 s, 20 ... 300 s
  • Front panel mounting
  • Protective cover

Counters PZA/PZV in the catalogue

Timers PZVT
Timers PZVT
50 2 ... 6 -
  • Pneumatic adjusting counter with timer
  • Time delay: 0,2 ... 3 s, 2 ... 30 s, 8 ... 120s , 20 ... 300 s
  • Front panel mounting

Timers PZVT in the catalogue