Piping
Compressed air tubing
| Type | Operating medium |
Outer diameter [mm] |
Material |
Operating pressure [bar] |
T [°C] |
Description |
|---|---|---|---|---|---|---|
|
Plastic pipe PQ-PA |
Compressed air Vacuum Fluids |
12 ... 28 | Polyamide | -0.95 ... +7 | -25 ... +75 |
|
|
Aluminium pipe PQ-AL |
Compressed air Vacuum Fluids |
12 ... 28 | Aluminium | -0.95 ... +7 | -30 ... +75 |
|
Push-in fitting
| Type | Design | Version |
Nominal size [mm] |
Tube outer diameter [mm] |
Description |
|---|---|---|---|---|---|
|
Push-in fittings for pipes CQ |
Straight L-, T-shape |
|
8.6 ... 23 | 12 ... 28 |
|


