Clamping cylinders

Cylinders for special applications

Clamping modules

Type Version Clamping area
[mm]
Stroke
[mm]
Force
[N]
Description
Clamping module EV
Clamping module EV
Block form/round 10 x 30
15 x 40
15 x 63
20 x 75
20 x 120
20 x 180

Round:
Ø 12 ... 63
3 ... 5 80 ... 1,690

Round:
55 ... 1,660
  • Single-acting, with reset function
  • Short cylinders without piston rod with diaphragm
  • Flat, space-saving design
  • Hermetically sealed

Clamping module EV in the catalogue

Automated/power clamps

Type Piston Ø
[mm]
Clamping stroke
[mm]
Swivel angle
[°]
Force
[N]
Description
Linear/swivel clamp CLR
Linear/swivel clamp CLR
12 ... 63 10, 20, 50 90 51 ... 1,682
  • Double-acting
  • Swivelling and clamping in one unit
  • Swivel direction can be adjusted
  • Compact
  • Optional: clamping fingers as accessories

Linear/swivel clamps CLR in the catalogue

 

 

Hinge cylinder

Type 

Piston-

 Ø [mm]

Stroke[mm]

Rod clevis gap [mm]

Force [N] Decription

Hinge cylinder DW 

Gelenkzylinder DW

50, 63, 80 10 ... 200 16; 16,5; 19,5  1,178 ... 3,016 
  • Position sensing
  • Integrated flow control
  • Integrated end-position cushioning 

 

Hinge cylinder DW in the catalogue

Clamping cylinder

Type Piston Ø
[mm]
Stroke
[mm]
Static
holding force
[N]
Description
Cylinder with clamping unit DNCKE, DNCKE-S
Cylinder with clamping unit DNCKE, DNCKE-S
40, 63, 100 10 ... 2,000 1,300 ... 8,000
  • Cylinder for holding, clamping and cushioning
  • Mounting hole pattern to ISO 15552
  • Variant DNCKE-...-S approved for braking tasks in safety-relevant control systems of category 1
  • Piston rod can be clamped in any position

Cylinder with clamping unit DNCKE, DN in the catalogue

Standard cylinder with clamping cartridge DSNU-KP

Standard cylinder with clamping cartridge DSNU-KP

 

8 ... 25 1 ... 500 80 ... 350
  • Piston rod can be held or clamped in any position
  • The piston rod can be held in position for long periods even with alternating loads, fluctuating operating pressure or leaks in the system

Standard cylinder with clamping cartridge DSNU-KP in the catalogue

Standard cylinder with clamping cartridge DNC-KP
Standard cylinder with clamping cartridge DNC-KP
32 ... 125 1 ... 500 600 ... 7,500
  • Piston rod can be held or clamped in any position
  • The piston rod can be held in position for long periods even with alternating loads, fluctuating operating pressure or leaks in the system

DNC-KP in the catalogue