P: Flexible cushioning, non-adjustable
PPV: Pneumatic cushioning, adjustable at both ends
New! PPS: Self-adjusting pneumatic cushioning
Profile and tie rod cylinders
| Type |
Function |
Diameter [mm]
|
Stroke |
Cushioning |
Sensing |
Standard |
| |
|
Force [N] |
[mm] |
PPS |
P |
PPV |
|
Description |
|
Standard cylinder DSBC
|
Double-acting |
32 ... 125
483 ... 7,363
|
1 ... 2,800 |
+ |
+
|
+
|
+
|
- ISO 15552
- For contactless position sensing
- Optionally with protection against rotation
Standard cylinder DSBC in the catalogue
|
|
Standard cylinder DSBF

|
Double-acting |
32 ... 100
483 ... 4,712
|
10 ... 2,000 |
+ |
+
|
+
|
+
|
- ISO 15552
- Clean Design
- Increased corrosion protection
- Optional: dry-running seal
DSBF in the catalogue
|
|
Standard cylinder DSBG

|
Double-acting |
32 ... 100 |
1 ... 2,800 |
+
|
+
|
+
|
+
|
DSBG in the catalogue
|
Standard cylinder DNC

|
Double-acting |
32 … 125
483 … 7,363 |
10 … 2,000 |
- |
0 |
+ |
0 |
- ISO 15552
- Wide range of variants
- Profile slot on three sides
- No protruding proximity sensor
- Wide range of accessories
Standard cylinder DNC in the catalogue
|
Compact cylinder, short stroke cylinder and flat cylinder
| Type |
Function |
Diameter [mm]
|
Stroke |
Cushioning |
Sensing |
Description |
| |
|
Force [N] |
[mm] |
PPS |
P |
PPV |
A |
|
Compact cylinder ADN/AEN

|
Double-acting/
single-acting |
12 … 125
68 … 7,363 |
1 … 500 |
+
|
+ |
- |
+ |
- ISO 21287
- 50% less space but the same force as comparable standard cylinders to ISO 15552, ISO 6432
- More variants than in the standard
Compact cylinder ADN, AEN in the catalogue
|
|
Compact cylinder ADNGF

|
Double-acting |
12 ... 100
68 ... 4,712
|
1 ... 400 |
+
|
+
|
-
|
+
|
- ISO 21287
- Self-adjusting end-position cushioning PPS
- Compact cylinder with standard port pattern
Compact cylinder ADNGF in the catalogue
|
Compact cylinder CDC, Clean Design
|
Double-acting |
20 ... 80
141 ... 3,016 |
1 … 500 |
- |
+ |
- |
+ |
- ISO 15552
- Easy-to-clean design
- Increased corrosion resistance
- Choice of integrated or adapted position sensing
Compact cylinder CDC in the catalogue
|
|
Compact cylinder ADNP
|
Double-acting |
20 ... 50
188 ... 1,178 |
50 ... 80 |
- |
+ |
- |
+ |
- ISO 21287
- Economical standard cylinder without variants
Compact cylinder ADNP in the catalogue
|
Short-stroke cylinder ADVC/AEVC
|
Double-acting/
single-acting |
4 … 100
7.5 … 4,712 |
2.5 … 25 |
- |
+ |
- |
+ |
- Standard hole pattern from 32 mm diameter
- Optimised fitting space and height
- Housing and piston rod variants
ADVC short-stroke cylinder in the catalogue
|
Flat cylinder DZF
|
Double-acting |
12 … 63
68 … 1,870 |
10 … 320 |
- |
+ |
- |
+ |
- Extremely flat design
- Protected against torsion due to piston shape
- Compact assembly with block mounting
Flat cylinder DZF in the catalogue
|
Flat cylinder DZH
|
Double-acting |
16 … 63
121 … 1,870 |
10 … 1,000 |
- |
- |
+ |
+ |
- Extremely flat design
- Protected against torsion due to piston shape
- Compact assembly with block mounting
Flat cylinder DZH in the catalogue
|
Flat cylinders EZH
|
Single-acting |
1.5, 2.5, 5, 10
3 … 205 |
10 … 50 |
- |
- |
- |
+ |
- Extremely flat design
- Protected against torsion due to piston shape
- Compact assembly with block mounting
Flat cylinder EZH in the catalogue
|
Round cylinder
| Type |
Function |
Diameter [mm]
|
Stroke |
Cushioning |
Sensing |
Description |
| |
|
Force [N] |
[mm] |
P |
PPV |
A |
|
Standard cylinder DSN/ESN

|
Double-acting/
single-acting |
8 … 25
30 ... 295 |
1 … 500
1 … 50 |
+ |
+ |
- |
- ISO 6432
- Quick reacting thanks to minimal break-away force
- Good running performance and long service life
Standard cylinder DSN/ESN in the catalogue
|
Standard cylinder DSNU, ESNU
|
Double-acting/
single-acting |
8 … 25
30 ... 295
No standard:
32 ... 63
483 ... 1,870 |
1 … 500
1 … 50 |
+ |
+ |
0 |
- ISO 6432
- Wide range of variants
- Quick reacting thanks to minimal break-away force
- Good running performance and long service life
New!
DSNU-PPS with self-adjusting PPS cushioning
Standard cylinder DSNU, ESNU in the catalogue
|
|
Standard cylinder DSNUP
|
Double-acting |
16, 20, 25
121 ... 295
|
25, 50, 100 |
+ |
- |
+ |
- ISO 6432
- Cost-optimised
- Wrought aluminium alloy cylinder barrel
- Polyamide bearing and end caps
- For position sensing
Standard cylinder DSNUP in the catalogue
|
Miniature cylinder EG

|
Single-acting |
2.5 … 25
68 … 215 |
1 … 80 |
+ |
- |
- |
- Sturdy
- Minimal static and sliding friction
- Good running performance
Miniature cylinder EG in the catalogue
|
Stainless steel cylinder
Screw-in/screw-on cylinders
| Type |
Function |
Diameter [mm]
|
Stroke |
Cushioning |
Sensing |
Description |
| |
|
Force [N] |
[mm] |
P |
PPV |
A |
|
|
Multimount cylinder DMM/EMM
|
Double-acting |
10 … 32
47 … 483 |
5 … 50 |
+ |
- |
+ |
- Compact cylinder with multifunctional mounting options
- Small, light and reliable
- Direct mounting
Multimount cylinder DMM/EMM in the catalogue
|
Cartridge cylinder EGZ
|
|
6 … 16
14 … 109
|
5 …15 |
- |
- |
- |
- Versatile uses in handling
- Minimal fitting space
- Stroke end position adjustable
Cartridge cylinder EGZ in the catalogue
|
+ Standard, i.e. always available
0 Option, i.e. selectable
Linear drives for process automation
| Type |
Function |
Diameter [mm] |
Stroke [mm] |
Beschreibung |
|
Linear drive DFPI
|
Doubleacting |
100, 125, 160,
200, 250, 320
|
40 ... 990 |
- With integrated displacement encoder
(potentiometer)
- Available with integrated positioning controller and valve manifold
- Sturdy and compact housing with high degree of protection
- Ideal for outdoor use thanks to high degree of corrosion protection
- Suitable for use in water, industrial process water and sewage technology, as well as the silage and bulk goods industry
- Easy to integrate into an existing control architecture
Linear drive DFPI in the catalogue
|