| Type |
Size |
Stroke
[mm] |
Energy absorption
per stroke [J] |
Cushioning characteristic curve |
Description |
Shock absorber
YSR-C
 |
4, 5, 7, 8, 10, 12, 16,
20, 25, 32 |
4, 5, 8, 10, 12, 20,
25, 40, 60 |
0.6 … 380 |
Self-adjusting |
- Hydraulic shock absorber with path-controlled flow control function
- Short cushioning stroke
- Suitable for rotary drives
- Maintenance-free
- Continuous mounting thread
Shock absorber YSR-C in the catalogue
|
Shock absorber YSRW
 |
5, 7, 8, 10, 12, 16, 20 |
8, 10, 14, 17, 20,
26, 34 |
1.3 … 70 |
Self-adjusting,
with progressive characteristic curve |
- Hydraulic shock absorber with path-controlled flow control function
- Long cushioning stroke
- Suitable for low-vibration operation
- Short cycle times possible
- Maintenance-free
- Continuous mounting thread with spanner flat
Shock absorber YSRW in the catalogue
|
Shock absorber YSRWJ
 |
5, 7, 8 |
8, 10, 14 |
1 … 3 |
Self-adjusting,
with progressive characteristic curve |
- Cushioning with self-adjusting, progressive hydraulic shock absorber (YSRW)
- End position sensing with proximity sensor SME/SMT-8
- Precision end position adjustment
Shock absorber YSRWJ in the catalogue
|
Shock absorber DYEF
 |
M4, M5, M6, M8,
M10, M12, M14, M16 |
1.7; 2.8; 3.1; 3.4;
3.7; 4.2; 5; 4.8 |
0.005 … 0.25 |
Adjustable |
- Continuous mounting thread with internal hex
- Fixed stop
- Mechanical shock absorber with flexible rubber buffer
- Flexible rubber buffer for a defined metallic end position
Shock absorber DYEF in the catalogue
|
|
Hydraulic cushioning cylinder DYHR

|
16, 20, 25, 32 |
20, 40, 50, 60 |
32 ... 384 |
Adjustable |
- Simple and precise adjustment via socket head screw
- No stick-slip effect, even at very low speed
Cushioning cylinder DYHR in the catalogue
|
|
Shock absorber DYSC

|
5, 7, 8, 12 |
5, 8, 12 |
1 … 10 |
Self-adjusting |
- Continuous mounting thread with internal hex
- Fixed stop
- Hydraulic shock absorber with path-controlled flow control function
- Short cushioning stroke
- Suitable for rotary drives
- Maintenance-free
Shock absorber DYSC in the catalogue
|
Shock absorber DYSW
 |
4, 5, 7, 8, 10, 12 |
6, 8, 10, 14, 17, 20 |
0.8 … 12 |
Self-adjusting,
with progressive characteristic curve |
- Continuous mounting thread with internal hex
- Fixed stop
- Hydraulic shock absorber with path-controlled flow control function
- Long cushioning stroke
- Suitable for low-vibration operation
- Short cycle times possible
- Maintenance-free
Shock absorber DYSW in the catalogue
|
|
Shock absorber DYSR
|
8, 12, 16, 20, 25, 32 |
8, 12, 16, 25, 40, 60 |
4 ... 384 |
Infinite adjustment of the cushioning character |
- Optimum setting for the respective application
- Long service life thanks to optimised flow control system
- Maintenance-free and dirt resistant thanks to integrated wiper seal
- Compact volume with long cushioning stroke
Shock absorber DYSR in the catalogue
|