Tandem and multi-position cylinders

Tandem cylinder: More thrust than conventional cylinders by connecting 2, 3 or 4 cylinders with the same piston diameter and the same stroke in series

Multi-position cylinder: By connecting in series 2 to 5 cylinders with the same piston diameter and different stroke lengths, up to 6 positions can be approached

 

Tandem cylinders

 

Type Diameter
[mm]
Stroke
[mm]
Force
[N]
Description

High-force cylinders ADNH
High-force cylinders ADNH

2x25, 3x25, 4x25, 2x40,
3x40, 4x40, 2x63, 3x63,
4x63, 2x100, 3x100, 4x100
1 ... 150 542 ... 18.281
  • ISO 21207
  • Force multiplication: max. 4 cylinders can be combined
  • Only 2 air connections necessary
  • Double-acting compact cylinder

Tandem cylinders ADNH ISO 21287 in the catalogue

Tandem cylinders DNCT
Tandem cylinders DNCT

2x32 ... 125 Ø 32 ... 50:
2 ... 500

Ø 63 ... 125:
3 ... 500
898 ... 14.244
  • ISO 15552
  • Force multiplication: max. 2 cylinders can be combined
  • Double-acting standard cylinder

Tandem cylinders DNCT in the catalogue

 

Multi-position cylinder

 

Type Diameter
[mm]
Stroke
[mm]
Force
[N]
Description
Multi-position cylinder ADNM
Multi-position cylinder ADNM
25, 40, 63, 100 Ø 25:
1 ... 1,000

Ø 40, 63, 100:
1 ... 2,000
295 ... 4,712
  • Multi-position cylinder for approaching up to 6 positions
  • 2 - 5 cylinders can be combined
  • Mounting accessories from the standard range for ADN
  • Hole pattern as per compact cylinder standard ISO 21287

Multi-position cylinder ADNM in the catalogue