Grippers

Whether sturdy gripping in a machine tool or micro-gripping in electronics manufacturing, Festo's range of grippers covers a wide variety of applications: e.g. the powerful and sturdy three-point gripper HGDT.

Gripper selection software

Online gripper selection

 

 

Possible combinations

Suitable semi-rotary drives

 

 

Type Gripping force [N] Stroke [mm] Sensor Gripping force backup Description

Parallel gripper DHPS

DHPS

970 2 ... 12,5

+

+

  • Heavy-duty, precise T-slot guide for gripper jaws 
  • High gripping force with compact size

 

Parallel gripper DHPS in the catalogue

Parallel gripper HGPLE

HGPLE

 

60 ... 650 0 ... 40 + -
  • Electrically driven gripper with long stroke
  • Free, speed-controlled selection of gripping positions
  • Long stroke allows use with workpieces of different sizes
  • Adjustable gripping force for highly sensitive and large, heavy workpieces
  • Very high torque resistance, very high accuracy
  • Short opening and closing times
  • Minimal installation costs

Parallel gripper HGPLE in the catalogue

T-slot gripper HGPT
T-slot gripper HGPT

36 … 825 3 … 16 + +
  • Sturdy parallel grippers for machine contruction
  • Powerful: strong gripping forces and gripping torques possible
  • Low-cost thanks to integrated sensor
  • Gripping force backup for safety in the event of pressure failure and more force when closing
  • Splash-proof thanks to sealing air

T-slot gripper HGPT in the catalogue

Parallel grippers HGPL
Parallel grippers HGPL

60 … 605 40 ... 80 + -
  • Sturdy and high-performance gripper with long stroke: strong gripping forces and gripping torques possible
  • Low cost thanks to integrated sensor
  • Adjustable opening stroke
  • Lubrication nipple
  • Space-saving

Parallel gripper HGPL in the catalogue

Precision gripper HGPP

40 ... 415 2 ... 12.5 + +
  • Precision in guiding and sensing
  • Repetition accuracy less than 0.02 mm
  • Variable gripping action: internal and external gripping
  • High reliable torque loads on the gripper jaws

Precision gripper HGPP in the catalogue

Parallel gripper HGPC
Parallel gripper HGPC

22 ... 63 3 ... 7 + +
  • Assembling small parts with medium precision
  • High operating frequency: max. 3 Hz with short opening and closing times under 100 ms
  • Reliable thanks to gripping force backup
  • Cost optimised
  • Long service life

Parallel gripper HGPC in the catalogue

Standard gripper HGP
Standard gripper HGP

10 ... 375 2 ... 12.5 + +
  • Strong gripping force and compact size
  • Gripping force backup during opening and closing
  • Repetition accuracy < 0.04 mm
  • Self-centring
  • Variable gripping action

Standard gripper HGP in the catalogue

Micro gripper HGPM
Micro gripper HGPM

16.5 ... 30 2.3 mm - -
  • Ideal for the electronics industry
  • Variable gripping action: internal gripping and external gripping
  • Service life: more than 10 million switching cycles

Micro gripper HGPM in the catalogue

+ Standard, i.e. always available