Sturdy and modular valve terminals as a compact or modular manifold block for all standard tasks
Universal valve terminals
Supplementary information
| Type | Version | Protection class | Number of valve positions |
Flow rate [l/min] |
Installation (fieldbus) | |||
|---|---|---|---|---|---|---|---|---|
| Centralised | Decentralised | On site | Hybrid | |||||
|
Type 26 VTUG |
Sub-base | IP40, IP65 | 16 | 100, 220, 380, 750 |
- |
- |
+ |
- |
|
New! Type 23 VTUB-12 |
Sub-base | IP 65 | 2 ... 35 | 400 |
- |
- |
+ |
- |
|
Type 45 VTSA-F
|
Sub-base modular |
IP 65 | 32 | 700 ... 1,400 |
+ |
- |
+(ASI) |
+ |
Type 32/33 MPA![]() Type 32/33 MPA in the catalogue |
Sub-base modular |
IP65 | 64 | 360 ... 700 | +
|
+
|
+
|
+ |
|
Type 34 MPA-L |
Individual sub-bases | IP40, IP65 | 32 | up to 360 |
+ |
- |
+ |
- |
Type 10 CPV Compact Performance![]() Type 10 CPV Compact Performance in the catalogue |
Valve with integrated sub-base | IP65 | 8 | 400 800 1,600 |
- | + | + | - |
Type 80 CPV-SC Smart Cubic![]() Type 80 CPV-SC Smart Cubic in the catalogue |
Valve with integrated sub-base | IP40 | 16 | 170 | - | + | + | - |
Type 82 CPA-SC![]() Type 82 CPA-SC in the catalogue |
Sub-base | IP40 | 24 | 180 | - | - | + | - |
| Type 24 VTUB Type 24 VTUB in the catalogue |
Sub-base | IP65 | 12 | 200 ... 1,000 | - | - | + | - |
+ Standard, i.e. always available







