Vacuum generators

Vacuum generators according to the venturi principle in various performance categories

 

 

Type Nozzle Ø
[mm]
Air consumption
at 6 bar
[l/min]
Max. suction
rate [l/min]
Max. vacuum
[%]
Evacuation time
[s]
Description

Vacuum generators OVEM

Vacuum generators OVEM

0,45 ... 1,4 11 ... 55 6 ... 19 85 0,22 ... 0,45
  • Pneumatic
  • High vacuum
  • Compact design
  • LCD display
  • Maintenance-free
  • Filter with inspection window
  • Adjustable ejector pulse

OVEM in the catalogue

Product animation OVEM

Vacuum generators VN
Vacuum generators VN

0.45 ... 3.0 11 ... 480 6.2 ... 186 88 ... 93 0.3 ... 12
  • Pneumatic
  • Powerful vacuum
  • Can be used directly in the operating area
  • Available in straight design or
    T-shape
  • No wearing parts
  • Options: vacuum switch, integrated ejector pulse, electrical actuation for
    vacuum ON/OFF, combination of ejector pulse and actuation

Vacuum generators VN in the catalogue

Vacuum generators VAD
Vacuum generators VAD

0.5 ... 1.5 - 8 ... 77 80 -
  • Pneumatic
  • Powerful vacuum
  • Sturdy aluminium housing
  • Connection for external reservoir
  • Maintenance-free

Vacuum generators VAD in the catalogue

Vacuum generators VAK
Vacuum generators VAK

1.0 - 36 80 -
  • Pneumatic
  • Powerful vacuum
  • Sturdy aluminium housing
  • Connection for external reservoir
  • Maintenance-free
  • Integrated reservoir
  • Reliable setting down of workpieces

Vacuum generators VAK in the catalogue

Vacuum generators VADM, VADMI
Vacuum generators VADM, VADMI

0.45 ... 3.0 - 5 ... 180 - 0.35 ... 17
  • Electro-pneumatic with vacuum monitoring
  • Powerful vacuum
  • Compact design
  • Integrated solenoid valve (on/off)
  • Filter with display
  • Options: with air saving circuit, with vacuum switch
  • Reliable setting down of workpieces

Vacuum generators VADM, VADMI in the catalogue

Vacuum generators
VAD-M, VAD-M-I
Vacuum generators VAD-M, VAD-M-I

0.7 ... 2.0 - 15 ... 120 - 0.7 ... 7
  • Electro-pneumatic
  • Powerful vacuum
  • Compact design
  • Integrated solenoid valve (on/off)
  • Reliable setting down of workpieces

Vacuum generators VAD-M, VAD-M-I in the catalogue