Inductive proximity switch SIES-8M

The first inductive proximity switch for Festo's 8 mm T-slot

Positional feedback for EGC electric drives, pneumatic grippers and in aluminium mounting profiles with T-slot

The benefits to you:

  • Unique: the only inductive sensor for 8 mm slots with patented LED status display
  • Status display always visible due to two LEDs to the left and right of the active surface

  • Reliable assembly as for proximity sensors - without accessories: fast, simple and space-saving
  • Easy positioning and fitting of the sensor thanks to new central mounting

 

Technical data
Connection technology M8 rotatable thread
Open end
Cable length [m] 0,3 ... 10
Status display 2 yellow LEDs for improved visibility:
status display can be read from any side
Power supply [V] 10 ... 30 V
Sensing distance Sr according to EN 60947 [mm] 1,5
Repetition accuracy [mm] < ±0,05
Mounting Flush
Operating temperature [°C] -25 ... +70