VPPM-MPA: Proportional technology on the fieldbus

VPPM-MPA: Proportional technology on the fieldbus

VPPM-MPA enhances the CPX/MPA by adding various pneumatic and electrical functions

The benefits to you:

  • 3 presets can be selected via CPX: quick, universal, precise
  • Diagnostics on the fieldbus: all values, as well as upper and lower limits, can be remotely controlled and monitored via VPPM-MPA.
  • Individual pressure and force control on multiple actuators and processes using digitised analogue values – communicated via fieldbus/Ethernet
  • Variable MPA pressure zones: one VPPM – different pressures, can also be sequentially switched for multiple MPA connection blocks
  • Commissioning without fieldbus – via the handheld terminal CPX-MMI

 

Technical data
Valve functions 3/2-way proportional pressure regulator
Flow rate per valve [l/min] 380 ... 1,400
Pressure range [bar]

0 ... 2

0 ... 6

0 ... 10

Layout Flange, MPA (NW6, NW8)
Electrical interface Serial CPX/MPA interface switched outputs, diagnostics, parameters, setpoint/actual values
3 presets quick, universal, precise
Display/operation VPPM-MPA:
LED status display
3 selectable parameter sets (presets)
Can be parameterised individually via fieldbus/Ethernet
Extensive integrated diagnostic functions
On-site operation and parameterisation via handheld CPX-MMI
Remote maintenance and diagnostics, optional Web monitor, e-mail and SMS alarm