Reduce costs and ensure quality.
Simply added value.

Reduce costs and ensure quality. Simply Added Value. With products and services from Festo.

10 times more added value for your automation

Save installation time: Self-adjusting PPS cushioning for saving 5 minutes on installation
Simplify procurement:              Use the online shop to manage orders 24 hours a day without waiting times
Minimise switching times:    15% more performance with the VUVG valves – and the best footprint in their class
Lower total costs:         Lower total costs by 50% thanks to early supplier involvement 
Increase flow rates: 600% more flow thanks to a mixture of sizes with the new service unit MS9
Reduce your part numbers: Replace lots of part numbers with just one and make warehousing easier
Cut back on procurement costs:               50% lower procurement costs thanks to the use of innovative materials for PEN tubing
Ensure quality:

100% quality thanks to careful and certified testing

 

Minimise part diversity: 1 sensor for 48 drives – now possible with perfectly matched accessories such as the SMx-8M sensor
Everything from a single source: Pneumatics + electrics = 1 supplier – mechatronic mix from Festo