Three-point gripper HGDD

Completely sealed for harsh environments

The benefits to you:

  • Complete sealing of the gripper: ensures trouble-free operation throughout its entire service life, even in the harshest of environments with dust or fluids
  • Optional gripping force backup in the opening and closing functions: reliable gripping even under the toughest of conditions
  • Highly efficient sensing of the gripping positions thanks to inductive proximity sensors, mounted in integrated slots - protected and without protruding edges

 

Technical data
Size [mm] 35 40 50 63 80
Stroke/gripper finger [mm] 4 6 8 10 12
Total gripping force [N] Opening 378 648 1,152 1,851 2,979
Closing 348 600 1,080 1,761 2,889
Repetition accuracy [mm] 0.03 0.05
Axial force at the gripper finger Fz [N] 300 700 1,300 2,300 3,600
Torque Mx [Nm] 12 25 45 70 100
My [Nm] 8 18 30 45 65
Mz [Nm] 8 20 30 50 75


This site makes use of Flash player software, a plug-in for your Web Browser, which can play the content we have created. You either don't have Flash player software installed, or you have an old version of this Flash Player. Please click here, to download the latest Flash Player version that works with your computer