Service units of series MS6 with integrated sensors
- Diagnostics
- Preventative maintenance
- Pressure, flow rate and differential pressure can be remote controlled and monitored
Your benefit:
- Less down-time thanks to preventive maintenance
- Plannable maintenance intervals
- Minimised power consumption
- Cost control thanks to consumption measurements
- Easy monitoring of process parameters
Flow sensor SFAM-62 and MS6
Can be integrated into MS series without additional installation effort
- Starting point of 1%
- Measuring range up to 15,000 l/min for absolute flow rate information with threshold values
- Convenient switching-point adjustment via display
Pressure and vacuum sensor SDE1 with MS6-FRM
SDE1 module for
- Pressure measurement
- Pressure monitoring
- Pressure sensing
For permanent control of all pressure values
Filter MS6-LFM-...-DP
Differential pressure measurement with display of the filter contamination for preventive maintenance
Soft-start/quick exhaust valve MS6-SV-E
Quick exhaust in the event of an emergency off in safety-critical system areas
- Redundant system for the "safe exhaust" function
- Function integration: integrated on/off and pressure build-up functions
- Tested safety: BG certification according to DIN EN ISO 13849-1, category 4, Performance Level e
- Also available with direct AS-interface connection