Soft-start and exhaust valve
MS6-SV-E with AS-Interface Safety at Work

Safety valve with Performance Level e

New: with simple AS-Interface safety connection

  • Reliable and fast venting of systems
  • Integrated pressure build-up function
  • Diagnostics, switching status and pressure sensing via AS-i bus
  • Certified for Performance Level e, category 4 in accordance with DIN EN ISO 13849-1

 

Safety valve MS6-SV-E in the catalogue

Further information on MS6-SV-E

Loading the player ...

More about

Machine safety

 
Technical data
Size [mm] 62
Connections 1, 2 G1/2
Connection 3 G1
Operating pressure [bar] 3.5 ... 10
Flow rate P1 --> P2 [l/min] 4,300
Standard nominal flow rate P2 --> P3 [l/min] 9,000
Ambient temperature [°C] -10 ... +50
AS-Interface 

Profile 7.5.5

SPEC 3.0 

22.0 V ... 31.6 V

Voltage [V DC] 24
Protection class IP65