Opto-electronic sensors and colour sensors for a wide range of applications
Opto sensors
| Type | Method of measurement | Light type | Size | Working range [mm] |
Description |
|---|---|---|---|---|---|
Opto-electronic sensor SOEG |
Diffuse sensor Retro-reflective sensor Through-beam sensor Distance sensor |
Infrared Red Red polarised |
Ø 4 mm M5 M12x1 M18x1, straight M18x1, angled |
0 ... 20,000 |
|
Opto-electronic sensor SOEL |
Diffuse sensor Retro-reflective sensor Distance sensor |
Laser, red Laser, red polarised |
Block design: 20x32x12 mm 50x50x17 mm |
0 ... 20,000 |
|
Colour sensor SOEC |
Colour sensor | White light | Block design: 50x50x17 mm |
12 ... 32 | Colour sensor SOEC in the catalogue |
|
Fibre-optic unit SOE4 |
Fibre-optic unit | Red | - | - |
|
Fibre-optic cable SOOC |
Diffuse sensor Through-beam sensor |
Red | - | 2 … 650 |
|
Fork light barrier SOOF![]() |
Through-beam sensor | Red | Fork 30 x 35 ... 120 x 60 mm | Fork gaps: 30, 50, 80, 120 |
|