Couplings
| Type | Function | Connection D1 |
Tubing interior diameter [mm] |
Max. nominal flow rate [l/min] |
Variants | Description |
|---|---|---|---|---|---|---|
Coupling sockets/plugs KD/KS
|
Shut-off at one end Shut-off at both ends |
M3, M5 G1/8, G1/4, G3/8, G1/2 |
2 ... 13 |
At one end: 44 ... 2,043 At both ends: 666 ... 1,350 |
|
|
Safety couplings KDMS/KDS/KSS
|
Safety coupling to ISO 4414 |
G1/8 ... G1/2 | 9, 13 | 1,818 ... 2,043 |
|
|