Pick & Place, linear gantries and three-dimensional gantries: the fast route to a multi-axis system with standard handling from the modular system
Handling systems
| Type | Effective load [kg] |
Repetition accuracy [mm] | Stroke [mm] |
Description |
|---|---|---|---|---|
| DHSR-0.3 |
Max. 0,3 | X = up to ± 0,08 Y = up to ± 0,02 Z = up to ± 0,01 |
X = up to 500 Y = up to 500 Z = up to 1,900 |
Three-dimensional gantry in the catalogue
|
| DHSR-0.5 | Max. 0,5 | X = up to ± 0,08 Y = up to ± 0,02 Z = up to ± 0,01 |
X = up to 80 Y = up to 1,000 Z = up to 5,000 |
|
| DHSR-1 | Max. 1 | X = up to ± 0,08 Y = up to ± 0,02 Z = up to ± 0,01 |
X = up to 200 Y = up to 1,000 Z = up to 8,500 |
|
| DHSR-2 | Max. 2 | X = up to ± 0,08 Y = up to ± 0,02 Z = up to ± 0,01 |
X = up to 400 Y = up to 1,500 Z = up to 8,500 |
|
| DHSR-4 | Max. 4 | X = up to ± 0,08 Y = up to ± 0,02 Z = up to ± 0,01 |
X = up to 1,000 Y = up to 1,500 Z = up to 8,500 |
|
|
DHSR-6 DHSR-10 |
Max. 6 Max. 10 |
X = up to ± 0,08 Y = up to ± 0,02 Z = up to ± 0,01 |
X = up to 1,000 Y = up to 2,000 Z = up to 8,500 |
|
| DHSR-15 DHSR-25 |
Max. 15 Max. 25 |
X = up to ± 0,08 Y = up to ± 0,02 Z = up to ± 0,02 |
X = up to 1,000 Y = up to 2,000 Z = up to 8,500 |
|
| DHSR-50 | Max. 50 | X = up to ± 0,08 Y = up to ± 0,02 Z = up to ± 0,02 |
X = up to 1,000 Y = up to 1,500 Z = up to 8,500 |