Manually and mechanically actuated valves

Front panel valves and hand lever valves

Type Function Actuation Flow rate [l/min] Pneumatic connection Operating pressure
[bar]
Description
Front panel valve SV
Front panel valve SV
3/2

5/2
Manual 65 … 95 M5 -0.9 … +8
0 … 8
  • Plastic valve
  • Front panel mounting
  • 7 actuator attachment variants
  • Reliable coupling system for rapid assembly

Front panel valve SV in the catalogue

Hand lever valve VHER
Hand lever valve VHER
4/3 Manual 170 … 4,300 M5, G1/8, G1/4, G1/2 -0.95 … +10
  • Polymer version
  • Lockable
  • Position sensing of the lever position

Hand lever valve VHER in the catalogue