Orientation detection and quality inspection

Compact vision systems and Checkbox

Intelligent cameras for precision positioning of axes, identification of type, 2-D quality inspection as well as position and angular position recognition of moving and stationary parts

Systems and components for visual type identification, position and quality inspection of small parts being fed into modern automatic assembly and production machines

Compact vision systems

Type Sensor resolution Sensor type Field of vision Lens attachment Inspection programs max. number Description
Compact vision systemsSBOC-Q
Compact vision systems SBOC-Q
640 x 480 pixels
752 x 480 pixels
1.280 x 1.024 pixels

monochrome

colour

depends on the lens C-Mount 256
  • Can be networked via Ethernet/CAN
  • Electronic evaluation unit integrated
  • Protection class IP65, IP67

Compact vision systems SBOC-Q in the catalogue

Compact vision systemsSBOI-Q
Compact vision systems SBOI-Q

640 x 480 pixels

752 x 480 pixels

monochrome

colour

14 x 10 ...
520 x 390 mm
integrated optics 256
  • Can be networked via Ethernet/CAN
  • Electronic evaluation unit integrated
  • Protection class IP65, IP67

Compact vision systems SBOI-Q in the catalogue

 

Use:

 

Error? Error display

In use: Compact camera SBOC-Q in the automotive industry for the manufacturing of brake and fuel cables

Read full article

 

Quality check of wafers

Spotlighting faults 

To automate its wet-chemistry process installations for solar cells, this machine constructor chose the compact vision system SBOC-Q.

Read full article

 

Precise fit

In service: ready-to-install handling with DGE-LM linear motor axis and SBOC-Q Compact Vision System for pressure plate stamping

Read full article

 

 

Loading the player ...