Soft-start/quick exhaust valve MS6-SV

Fast venting in an emergency stop

The benefits to you:

  • Tested safety: BG certification in compliance with DIN-EN ISO 13849-1, category 4, performance level E
  • Function integration: integrated on/off and pressure build-up functions
  • Redundant system for the "safe exhaust" function
  • Self-testing
  • Can be integrated into MS service unit combination with filter and control functions

 

Product animation MS6-SV

 

Reddot 2008
 
IF Design Award 2008
 
BG Prüfzertifikat


 

UL approval

 
Product data
Grid dimension 62
Operating pressure [bar] 3,5 ... 10
Function Solenoid actuated 3/2 way valve with soft-start
Flow rates
P1 > P2 [l/min]
P2 > P3 [l/min]

4,300
6,000
Certification DIN-EN 13849-1, cat. 4, Performance Level E
Pneumatic connection 1, 2 G1/2, 1/2 - 14 NPT
Pneumatic connection 3 G1, 1 NPT
Electrical connection Plug (Sub D-9 pin)
Protection class IP65
Supply voltage [V] 24
Short circuit protection Integrated