Compressed air energy management with the GFDM: the standard solution for monitoring pressure, pressure consumption and flow rate
The benefits to you:
- Fastest return on investment
- Increased service life of the system
- Highest process reliability due to efficient maintenance planning
- Autonomous system that is not influenced by the compressed air system
| Technical data | |
|---|---|
| Monitoring | Flow rate, air consumption and pressure |
| Power supply [V] | 24 |
| Flow measuring ranges [l/min] |
SFE1: 10 ... 200 MS6-SFE: 200 ... 5.000 |
| Pressure sensor [bar] | SDE1: 0 ... 10 |
| Measuring rate [ms] | Approx. 10 |
| Update rate [s] | Approx. 2 |
| Visualisation | VipWin or FED |
|
Monitoring statuses Status display |
Green: Normal operation Yellow: Warning Orange: Maintenance instruction Red: Alarm Grey: No status available |
| History | Trend data for air consumption and flow, as well as status archive |
| Recent values: Data export as a .csv file possible | |
| Process interfacing |
Digital interface to - Operating status - Product number - Status/trigger signals |
| Profibus/DeviceNet* | |
| Systems of units available | SI units or U.S. units |
| Language | German or English |
* On request