Cartesian high-speed handling with robotic functionality
Dynamic response up to 70 picks/min
Compact and flat: outstanding installation/working space ratio
| Technical data H-gantry | |
|---|---|
| Acceleration | 50 m/s² |
| Speed | 5 m/s |
| Repetition accuracy | ±0.1 mm |
| Absolute accuracy* |
±0.5 mm |
| Path accuracy (<0.5 m/s) |
±0.5 mm |
| Max. effective load on the front panel | 6 kg |
* system perfectly aligned and calibrated
Rotary lifting module (on request)
Combined rotary/lifting function with two motors
Special features:
- Highly dynamic response
- Compact design
- Z movement via spindle drive
- Integrated energy chain
Display and operator unit CDSA
Reduce your "time to application" for system solutions in handling technology
Short product information for CDSA
Servo motor controller CMMP-AS
Servo motor controller CMMP-AS for electronic cam disc control and highly dynamic movements
Servo motor EMMS-AS
- Torque ranges
- Motor brake (optional)
- Single-turn shaft encoder (standard)
- Absolute multi-turn shaft encoder (optional)
- Matching range of gear units available from stock
Catalogue information on EMMS-AS
Robotic controllers CMXR
Robotic control for path applications with up to 6 degrees of freedom and very short travel times