Completely sealed for harsh environments
The benefits to you:
- Complete sealing of the gripper: ensures trouble-free operation throughout its entire service life, even in the harshest of environments with dust or fluids
- Optional gripping force backup in the opening and closing functions: reliable gripping even under the toughest of conditions
- Highly efficient sensing of the gripping positions thanks to inductive proximity sensors, mounted in integrated slots - protected and without protruding edges
| Technical data | ||||||
|---|---|---|---|---|---|---|
| Size [mm] | 35 | 40 | 50 | 63 | 80 | |
| Stroke/gripper finger [mm] | 4 | 6 | 8 | 10 | 12 | |
| Total gripping force [N] | Opening | 378 | 648 | 1,152 | 1,851 | 2,979 |
| Closing | 348 | 600 | 1,080 | 1,761 | 2,889 | |
| Repetition accuracy [mm] | 0.03 | 0.05 | ||||
| Axial force at the gripper finger | Fz [N] | 300 | 700 | 1,300 | 2,300 | 3,600 |
| Torque | Mx [Nm] | 12 | 25 | 45 | 70 | 100 |
| My [Nm] | 8 | 18 | 30 | 45 | 65 | |
| Mz [Nm] | 8 | 20 | 30 | 50 | 75 | |