Engine and transmission production
This site makes use of Flash player software, a plug-in for your Web
Browser, which can play the content we have created. You either don't
have Flash player software installed, or you have an old version of this
Flash Player. Please click
here, to download
the latest Flash Player version that works with your computer
The application: CNC parts machining in the engine and transmission plant
Your objective: maximum product quality at high cycle rates of the manufacturing process
Our solution: components and systems for fast transport and extremely precise monitoring tasks
Attractively priced solution for minimal tolerances: air-gap sensor SOPA
- Simple installation and commissioning, maximum reliability
- Lightweight, compact, extremely precise and highly integrated: SOPA with controller module, compressed air regulation, measurement air switch-off, air jet function and up to 4 measuring modules
Precise, compact and load-bearing: rodless linear drive DGC
- Optimised fitting length with integrated proximity sensor
- Long service life
- Quick to mount and ready to use: loads and devices can be mounted directly on the slide unit
- Select from three types of cushioning: flexible, pneumatic or hydraulic
- Sizes 8 ... 63 mm, strokes up to 5,000 mm. Other stroke lengths possible on request.
Bus node CTEU
- Fieldbus-compatible valve terminal for the price of a multi-pin solution
- Special cost savings for valve terminals with medium to high numbers of valves
- Operate more safely, order more conveniently: perfectly harmonised pneumatic and electrical components
- Simple, versatile design: minimised warehousing