Integrated sensors and safety functions

Service units of series MS6 with integrated sensors

  • Diagnostics
  • Preventative maintenance
  • Pressure, flow rate and differential pressure can be remote controlled and monitored

Your benefit:

  • Less down-time thanks to preventive maintenance
  • Plannable maintenance intervals
  • Minimised power consumption
  • Cost control thanks to consumption measurements
  • Easy monitoring of process parameters
    SFAM-62

Flow sensor SFAM-62 and MS6

Can be integrated into MS series without additional installation effort

  • Starting point of 1%
  • Measuring range up to 15,000 l/min for absolute flow rate information with threshold values
  • Convenient switching-point adjustment via display

Product information SFAM-62

Flow sensor SFAM-62 in the catalogue

    SDE1

Pressure and vacuum sensor SDE1 with MS6-FRM

SDE1 module for

  • Pressure measurement
  • Pressure monitoring
  • Pressure sensing

For permanent control of all pressure values

 

Pressure sensor SDE1 in the catalogue

    MS-LFM

Filter MS6-LFM-...-DP

Differential pressure measurement with display of the filter contamination for preventive maintenance

 

Filter MS6-LFM in the catalogue

    MS6-SV

Soft-start/quick exhaust valve MS6-SV-E

Quick exhaust in the event of an emergency off in safety-critical system areas

  • Redundant system for the "safe exhaust" function
  • Function integration: integrated on/off and pressure build-up functions
  • Tested safety: BG certification according to DIN EN ISO 13849-1, category 4, Performance Level e
  • Also available with direct AS-interface connection

 

Soft-start/quick exhaust valve MS6-SV in the catalogue