Fluidic muscle
- Powerful in the most confined space
- Dynamic acceleration
- Stick-slip free movements
- Flexible
- Hermetically sealed design offers protection against dust, dirt and moisture
- Maintenance-free
| Technical data | |||
|---|---|---|---|
| Size | 10 | 20 | 40 |
| Mode of operation | Single-acting, pulling | ||
| Nominal length [mm] | 40 ... 9000 | 60 ... 9000 | 120 ... 9000 |
| Max. permissible contraction | 25% of nominal length | ||
| Max. permissible pre-tensioning | 3% of nominal length | 4% of nominal length | 5% of nominal length |
| Theoretical force at max. permissible operating pressure [N] | 630 | 1500 | 6000 |
| Operating pressure [bar] | 0 ... 8 | 0 ... 6 | 0 ... 6 |
Catalogue information fluidic muscle
Fluidic muscle version with Muscle Sim Software
The area shaded in grey indicates the permissible operating area of the fluidic muscle