Your objective: implementing reproducible laboratory processes cost-efficiently
Our solution: precise handling systems for handling and transporting highly sensitive samples and fluids
Completely automated sampling and dispensing
The tissue factory at the Fraunhofer Institute is a worldwide unique system for the fully automatic in-vitro production of human skin models.
A continuous process chain has been integrated smoothly with Festo handling systems: from cell extraction and cell proliferation up to three-dimensional tissue formation and cryoconservation of the skin models in a single system.
Festo solutions: from the individual component and ready-to-install subsystems up to the complete laboratory platform
For the safe handling of fluids and precise positioning:
Electric slides EGSK/EGSP with a repetition accuracy of < 0.003 mm
High-speed camera SBOx-Q controls the handling unit
Harmonised subsystems for life-science applications:
Mass-optimised H-gantry as a 2-axis positioning system
Dynamic high-speed handling system EXPT
Ready-to-install handling module HSP/HSW
The complete automation system "LabFab"
Illustrated in the "Laboratory Automation" brochure