Pressure transmitter SPTE

Flexible mounting and perfect for tight installation spaces with high component density

  • 3 mounting options: flange, push-in sleeve or plug connector
  • Simple mounting without tools via an attachment clip
  • Compact: 8-bracket wall mount for manifold assembly
Technical data
Measuring ranges [bar] 0 ... -1, 0 ... 10
Analogue output [V] 0 ... 10, 1 ... 5
Electrical connection Cable 2.5 m, open end
Grid dimension [mm] 10
Protection class IP40
Medium and ambient temperature [°C] 0 ... 50
Precision

3% full scale

% full scale = % of the measuring range