Water separator MS9-LWS and MS12-LWS

99% water separation by centrifugal principle

  • Perfect for continuous processes
  • Maintenance-free: no filter cartridge replacement
  • High impact resistance thanks to robust metal bowl

 

Note:

Only appropriate for separating water drops. For reducing air humidity, please use:

 

Membrane air dryer LDM1 or

Adsorption dryer PDAD

 

Technical data
Pressure [bar] 2 ... 12, 0.8 ... 16
Flow rate [l/min]

MS9-LWS: 15,000 at Δp=1 bar

MS12-LWS: 25,000 at Δp= 0.5 bar

Housing material Metal
Water separation rate >99%
Design principle Centrifugal separation