www.festo.com

Electromechanical drives

Electric mini slide EGSL

Efficient positioning with strokes of up to 300 mm

More about EGSL

Toothed belt axis ELGR

For easy automation tasks with a long service life of 5,000 km

More about ELGR

Electric linear axis EGSK/EGSP

Compact spindle axes with recirculating ball bearing or with innovative caged ball bearing chain

More about EGSK/EGSP

Electric linear axis EGC

Dynamic and fast with improved rigidity - as toothed belt drive or spindle drive

More about EGC

Linear motor with air bearings ELGL-LAS

Accuracy and linearity with high dynamics

More about ELGL-LAS

Linear motor cylinder DNCE-LAS

Highly dynamic complete system for small loads

More about DNCE-LAS

Electric guided axis DFME-LAS with linear motor

Highly dynamic complete system with guide for small loads

More about DFME-LAS

Electric short-stroke cylinder ADNE-LAS with integrated linear motor

Highly dynamic movement at up to 40 Hz between the two end positions

More about ADNE-LAS

Rotary lifting module EHMB

One unit for linear and rotary movements with independent axes for freely positionable linear movement

More about EHMB