www.festo.com

Valves and valve terminals

Hood CAFC for CPX

Cost savings of up to 70% compared with control cabinet

More about CAFC

Proportional pressure regulator VPPM

Reliable and precise regulation with 3 presets at the push of a button

More about VPPM

Solenoid valve VUVG

Miniature valves with high flow rates and extremely long service life

More about VUVG

Position controller CPX-CMAX

Controls different ranges of pneumatic drives – linear or rotary – as a module on a valve terminal

More about CPX-CMAX

Soft Stop CPX-CMPX

Smooth braking and fast acceleration of pneumatic drives with Soft Stop

More about CPX-CMPX

Extensions for MPA

MPA functions for: process industry, simplified installation in control cabinet and special machine building

More about MPA extensions

Valve terminal MPA-L

More flexible for individual sub-bases

More about MPA-L

Standard valve terminal VTSA

New: Up to ISO size 2 (52 mm)

More about VTSA

Standard valve VSVA

M12 central plug connection as standard

More about VSVA

Valve terminal VTOC

Compact valve manifold for use as pilot valve

More about VTOC

Valve for medical applications MHA1

Bi-directional miniature valve with high throughput

More about MHA1