Keep your production processes efficient, ensure that machines are optimally utilized, and shorten delivery times while maintaining maximum flexibility. All of this is only possible if you can modify your production processes without much effort.
With the Multicarrier System MCS® from Festo, you can do just that. This is because the innovative transport system can be easily and quickly adapted to different formats, sizes, and product types during production operations. This optimizes machine utilization because you can reconfigure the system extremely quickly with this transport solution.
Sophisticated engineering tools and modular hardware, together with our customized consulting and comprehensive expertise, provide a high degree of flexibility and at the same time simplicity for innovative and highly cost-effective solutions throughout the engineering process.
A joint solution from Festo and Siemens improves the efficiency and flexibility of machines in the automotive industry: a conveyor line with the Multicarrier System (MCS ®) for Riester GmbH. Discover the benefits for yourself. Click here for all of the details:
View the Multicarrier System® in use at Riester GmbH
Learn More about Intelligent Solutions from Festo in the Automotive Industry
The innovative Multi-Carrier-System MCS® from Festo and Siemens enables AS Automation to achieve a very compact system design while at the same time ensuring maximum dynamics and precision in operation. With the modular transport system, each carrier can be moved individually in a flexible and dynamic manner. This makes it ideal for short-cycle applications, e.g. in assembly systems. Watch the video to find out more.
State-of-the-art production processes often necessitate breaking apart the rigid interlinking of conventional transfer systems. Our Multicarrier System can make your production processes more flexible. It provides the necessary freedom within the machine while simultaneously giving you a competitive edge in the market.
This is because MCS ® breaks the rigid interlinking of conventional transport routes – it is modular and freely scalable and can therefore be combined seamlessly with traditional conveyor technology in your facility. The MCS ® allows you to precisely adapt your machines to process requirements and a wide variety of configurations, for example if you have to frequently switch products on a line. Or if you want to combine different process cycles on one line. In other words, wherever you need to keep your production processes as flexible as possible in order to optimize system utilization and respond to requirements quickly. This enables you to achieve maximum efficiency with minimum effort.
The different sizes and numbers of boxes as well as different product groupings are set up directly on the MCS® with the freely positionable carriers. The MCS® is also used to flexibly convey the products being packaged to the top loader or side loader.