Descrizione:
Configuration and commissioning software for the motor controller: CMMP-AS
- PlugIn for CMMP-AS v1.4.2.5 (FW V3.5.1501.5.3 or higher)
- PlugIn for CMMP-AS v1.3.4.1 (FW V3.5.1501.4.3 or higher)
- PlugIn for CMMP-AS v1.2.1.0 (FW V3.5.1501.3.1 or higher)
- PlugIn for CMMP-AS v1.1.3.0 (FW V3.5.1501.2.1 or higher)
- PlugIn for CMMP-AS v1.0.1.3 (FW V3.5.1501.1.1 or higher)
- Festo Configuration Tool v1.2.1.3
Supported systems:
- Motor controller CMMP-AS-C10-11A-P3 (551024)
- Motor controller CMMP-AS-C10-11A-P3-C1 (1669374)
- Motor controller CMMP-AS-C20-11A-P3 (1366842)
- Motor controller CMMP-AS-C2-3A (550041)
- Motor controller CMMP-AS-C2-3A-C1 (1669371)
- Motor controller CMMP-AS-C5-11A-P3 (551023)
- Motor controller CMMP-AS-C5-11A-P3-C1 (1669373)
- Motor controller CMMP-AS-C5-3A (550042)
- Motor controller CMMP-AS-C5-3A-C1 (1669372)