Support Portal

Seleccione uma das categorias à esquerda ou utilize o modo de pesquisa.

Busca

Código do produto

Série

Código para pedido

Informações detalhadas sobre o produto (p.ex. suporte CAD e especificações técnicas) podem ser obtidas usando a busca por código do produto ou código para pedido.
Se não estiverem disponíveis, utilize a opção Seleção de produtos no catálogo.
Descrição
VZWD
VZWD
VZWD-NPT
VZWD-NPT
Direct operated solenoid valve VZWD
Direct operated solenoid valve VZWD

Up to 90 bar: Direct operated solenoid valve VZWD

PTFEN PSI 929.5 EN
PTFEN PSI 929.5 EN
A quick match - Selection for valves and vale terminals
A quick match - Selection for valves and vale terminals
Highlights 2015 for more productivity
Highlights 2015 for more productivity Current products and topics

Maximum productivity is a question of ambition

 

In Highlights 2015 you will find many new products and ideas which will show you how you can increase your productivity.

 

Operating conditions and standards in pneumatics
Energy Efficiency@Festo
Energy Efficiency@Festo Festo – solutions for a profitable and sustainable Future

Our mission: sustainable economical management and long-term value enhancement

for our customers, our company, our employees and our partners.

Standard NAMUR valve VSNC
Standard NAMUR valve VSNC The new NAMUR generation

The standard NAMUR valve VSNC is certifi ed worldwide in accordance with the usual explosion-protection standards and can be used in many industry segments and applications. Its distinguishing features are a modern design, durable quality and fully tested technology and materials. The product also offers a very attractive price/performance ratio. This is what modern NAMUR valves should be!

Product Overview for Process Automation
Product Overview for Process Automation
Tecnologias da Automação - 2014
Tecnologias da Automação - 2014 Pneumática e Eletrônica
  • Atuadores pneumáticos
  • Sistemas de posicionamento servopneumáticos
  • Eixos eletromecânicos
  • Motores e controladores
  • Garras
  • Sistemas de manuseio
  • Tecnologia de vácuo
  • Válvulas
  • Terminais de válvulas
  • Sensores
  • Sistemas de processamento de imagens
  • Tratamento de ar comprimido
  • Tecnologia de conexão pneumática
  • Tecnologia de conexão elétrica
  • Tecnologia de comando e softwares
  • Outros equipamentos pneumáticos
  • Soluções prontas para instalar
  • Serviços
Product Overview
Product Overview The systematically faster route to the right solution, Edition 2013/09
Cleanroom Product Range
Cleanroom Product Range For ISO Class 6
Cleanroom Product Range
Cleanroom Product Range For ISO Classes 4 and 5
A quick match!Your selection tool for choosing valves and valve terminals
A quick match!Your selection tool for choosing valves and valve terminals

In 5 minutes to Festo valve! The valve series at a glance:

From individual valves to automation platforms.

Valves
Valves
What must be taken into account when using Festo products?
What must be taken into account when using Festo products?
Waste management instructions
Waste management instructions