1348.htm

Clean room-compliant products

clean room

Low-cost series for Class 7 clean rooms

At Festo, low-cost standard pneumatics take the place of complicated special designs, because nearly all our standard series products comply with the defined quality standards and are suitable for use in ISO 14644-1 Class 7 clean rooms.

 

Close-to-standard products for clean rooms up to Class 4

More stringent requirements and yet still an optimal cost/benefit ratio. For Festo, Class 4 also means standard products, but with one restriction: they are not available ex stock. However they will still reach you within a very short time.

 

Made-to-measure individuality

If compliance up to Class 1 is required, products are manufactured according to your special requirements. They will subsequently always be available because Festo integrates these application-optimised solutions into our close-to-standard production range.

 

Reliability for the most stringent requirements

Festo works with the Fraunhofer Institute for Manufacturing Engineering and Automation (Fraunhofer IPA) and the prestigious Nanyang Technological University in Singapore in order to achieve these high standards for clean room products. A special Competence Centre for Clean room Technology was established at Festo Singapore for this purpose and provides the necessary infrastructure for the production of clean room pneumatics.

 

Festo's clean room-compliant pneumatic products have been certified for maximum safety in accordance with the standardised criteria of VDI Guideline 2083 Sheet 8. They are ideal for the semiconductor and food industries, as well as for the pharmaceutical industry, medical technology, optics, microsystems technology and environmental technology: as close-to-standard as possible, but as individual as required.