Closed Loop Stepper Controllers
and Drives

 

CMMS-ST Closed Loop Controller & Drive
  • Cost effective servo solution
  • Step/direction operation or commands via RS422
  • Full step resolution of 4000 steps/rev.
  • Simplified setup with preset motor parameters
  • 64 configurable positioning profiles
  • Options for Profibus, DeviceNet and CANopen
  • Complete set of monitoring and diagnostics functions
  • Universal communications profile for all supported networks (Festo Handling and Positioning Protocol – FHPP).
  • User friendly configuration tool (FCT)
© Festo AG & Co. KG
SVG Power Supply Units
  • 48V DC Switch mode power supplies 5A, 10A, 20A
  • Single phase (5A, 10A) and three phase (20A) input
© Festo AG & Co. KG
© Festo AG & Co. KG


To request a quote, technical support, or additional information click here


EMMS-ST Stepper Motors/ CMMS-ST Stepper Controller
Servo Performance ... Stepper Price. (2 pages)
3. 2008
© Festo AG & Co. KG
Press Release
Stepper Motors EMMS-ST/ Stepper Controller CMMS-ST
Servo Performance ... Stepper Price. (2 pages)
2. 2008
© Festo AG & Co. KG
Data Sheet
Closed Loop Stepper Motors and Controller Solution
Electrical Positioning Solution. (28 pages)
2. 2008
Info_141_en_cover-fr
Catalog
FCT - Festo Configuration Tool
V1.0.10
Configuration and commissioning software for the new generation of electrical drives.
Software
CMMS-ST Closed Loop Controller & Drive
© Festo AG & Co. KG
High Resolution Image
Applications Utilizing Festo
Electromechanical Components
Duration: 5 min. 43 sec. File size: 63.7 MB.
Video

© 2008 Festo Corporation