Cantilever Linear Actuator EGSA
| Dynamic, Precise, Fast The ball screw driven cantilever actuator EGSA reduces cycle times to the absolute minimum. High-performance mechanical components and a wide choice of motors ensure the perfect answer to the needs of any application. | ![]() | |
| Design Features In contrast to the toothed belt driven cantilever axis DGEA, designed for long strokes, the strengths of the EGSA are in its short strokes.
| ||
Application
| ||
To request a quote, technical support, or additional information click here | ||
| Cantilever Linear Actuator EGSA Ball Screw Driven. (2 pages) 4. 2008 | Data Sheet | |
| Cantilever Linear Actuator EGSA Ball Screw Driven. (17 pages) 4. 2008 | ![]() | Catalog |
| Cantilever Linear Actuator EGSA | High Resolution Image | |
| Cantilever Linear Actuator EGSA EGSA-60-100/.../MTR-AC-55-... | High Resolution Image | |
| Cantilever Linear Actuator EGSA EGSA-50-100/EMMS-AS-55 | High Resolution Image | |
| Cantilever Linear Actuator EGSA EGSA-50-100/.../MTR-AC-40-... | High Resolution Image | |
© 2008 Festo Corporation