3075.htm

GFDM Festo Energy Monitoring

GFDM Festo Energy Monitoring

Compressed air energy management with the GFDM: the standard solution for monitoring pressure, pressure consumption and flow rate

The benefits to you: 

  • Fastest return on investment
  • Increased service life of the system
  • Highest process reliability due to efficient maintenance planning
  • Autonomous system that is not influenced by the compressed air system

Condition Monitoring Service

 

Technical data
Monitoring Flow rate, air consumption and pressure
Power supply [V] 24
Flow measuring ranges [l/min] SFE1: 10 ... 200
MS6-SFE: 200 ... 5.000
Pressure sensor [bar] SDE1: 0 ... 10
Measuring rate [ms] Approx. 10
Update rate [s] Approx. 2
Visualisation VipWin or FED
Monitoring statuses
Status display
Green: Normal operation
Yellow: Warning
Orange: Maintenance instruction
Red: Alarm
Grey: No status available
History Trend data for air consumption and flow, as well as status archive
Recent values: Data export as a .csv file possible
Process interfacing Digital interface to
- Operating status
- Product number
- Status/trigger signals
Profibus/DeviceNet*
Systems of units available SI units or U.S. units
Language German or English

* On request