High speed valves offer extremely short switching times and high flow in a compact size with 100 % duty cycle, increased productivity, ultra-fast switching times, high repeatability and a service life of over 100,000,000 cycles!
High speed valves offer extremely short switching times and high flow in a compact size with 100 % duty cycle, increased productivity, ultra-fast switching times, high repeatability and a service life of over 100,000,000 cycles!
| Fast Switching Valves | MH...2-...-3/2-... | MH...2-...-5/2-... | MH...3 | MH...4 |
|---|---|---|---|---|
| Medium | compressed air, lubricated or filtered and unlubricated, or vacuum | |||
| Design | poppet valve, directly actuated | |||
| Nominal diameter | 2 mm | 3 mm | 4.3 mm | |
| Standard nominal flow rate | 100 l/min | 90 l/min | 200 l/min | 400 l min |
| Operating pressure range | -0.9 ... +8 bar | |||
| Ambient pressure range | -5 ... +60°C(100% duty cycle, individual valve) / -5 ... +40°C(100% of duty cycle, semi in-line or subbase valve) | |||
| Medium temperature range | -5 ... +60°C(100% duty cycle, individual valve) / -5 ... +40°C(100% of duty cycle, semi in-line or subbase valve) | |||
| Width | 10 mm | 14 mm | 18 mm | |
| Grid | 14 mm | 19 mm | 24 mm | |
| Weight | 0.05 kg | 0.065 kg | 0.12 kg | 0.27 kg |
| Dimensions of single valve |
73 x 10 x 34 (L x W x H) |
84 x 10 x 34 (L x W x H) |
95 x 14 x 54 (L x W x H) |
116 x 18 x 63 (L x W x H) |
| Connection | spade terminal or cable | |||
| Operating voltage | 24 V DC ±10% | |||
| Power consumption Solenoid valve with electronics | 5 W for approx. 3 ms after this 1.25 W | 6.5 W for approx. 3 ms after this 1.6 W | 6.5 W for approx. 4,5 ms after this 1.6 W | 8.5 W for approx. 6 ms after this 2.1 W |
| Solenoid valves without electronics | 2.88 W | 3.7 W | 5.6 W | |
| Duty cycle | 100% | |||
| Degree of protection with socket |
KMYZ-3-... IP65 (EN 60 529) KMYZ-4-... IP40 (EN 60 529) |
|||
| Response Times/Switching Frequencies | ||||
|
Solenoid valve with electronics -Response times on / off -Switching frequency |
1.7 / 2 ms (+10 / -30%) 330 Hz 1) |
1.9 / 1.7 ms (±10%) 300Hz 2) |
3 / 2.3 ms (+10 / -30%) 280 Hz 3) |
3.5 ms (+10 / -30%) 210 Hz 3) |
|
Solenoid valves without electronics -Response times on / off -Switching frequency |
7 ms / 3.5 ms 130 Hz |
|
8 ms / 4.5 ms 130 Hz |
9 ms / 5 ms 120 Hz |
| Connections | ||||
| -Individual valve |
threaded connection M7, push-in fitting QS-4 |
threaded connection G x, push-in fitting QS-6 |
threaded connection G 1/4, push-in fitting QS-8 | |
| -Semi in-line valve 1/33, 3/11 4) | subbase | |||
| -Semi in-line valve 2 |
threaded connection M5, push-in fitting QS-4 |
threaded connection G x, push-in fitting QS-6 | threaded connection G 1/4, push-in fitting QS-8 | |
| -Subbase valve 4) | subbase | |||
1) The ambient temperature must be limited as from 125 Hz for individual valve and 100 Hz for semi in-line and subbase valves.
2) The ambient temperature must be limited as from 100 Hz for individual valve, 75 Hz for semi in-line valves, and 125 Hz for subbase valves.
3) The ambient temperature must be limited as from 90 Hz for individual valve and 100 Hz for semi in-line and subbase valves.
4) No combination of 3/2 G and 3/2 0 on subbase valve terminal.