7991.htm

Valve manifold MPA with CPX

MPA-CPX Manifold

Easily modifiable and expandable - from individual valves and multiple connection plates, to fieldbus valve terminals. Flexible electrical connections including multi-pin or fieldbus, full diagnostics, mixed valves sizes and multiple pressure zones on a single manifold.

 

Valve functions 5 / 2-, 5 / 3-, 2 x 3 / 2-, 2 x 2 / 2-way valves, 1 x 3 / 2-way with external air supply vacuum valve
Flow rate per valve (depending on fitting) MPA1: up to 360 l/min
MPA2: up to 700 l/min
Operating pressure -0.9 ... 10 bar
Operating voltage 24 V ±25% (18 ... 30 V DC)
Ambient temperature -5 ... 50°C
Air supply connections G 1/4", QS10, QS8, QS-3/8", QS-5/16"
Working port connections MPA1: M7, QS4, QS6, QS-3/16", QS-1/4"
MPA2: G 1/8", QS6, QS 8, QS-1/4", QS-5/16"
Degree of protection IP65
Dimensions (L x W x H)
CPX fieldbus node
MPA subbase
approx. 105 x 50 x 55 mm
approx. 105 x 42 x 55 mm
Switching time 10 / 20 ms (on/off), all except 5 / 3-way
10 / 35 ms (on/off), 5 / 3-way