Modular family of sensors for pressure/vacuum measurement.
Modular family of sensors for pressure/vacuum measurement.
| Type | SDE1-D10-... | SDE1-V1-... |
|---|---|---|
| Measuring principle | piezo-resistive pressure sensor | |
| Installation position | any | |
| Medium comparability | Medium compatibility ( 40 μm) lubricated or unlubricated (no aggressive gases) | vacuum |
| Measuring range | 0 ... 10 bar [0 ... 150 psi] | 0 ... -1 bar [0 ... -15 psi] |
| Overload range | max. 20 bar [300 psi] | max. 5 bar [300 psi] |
| Adjustment range threshold values | 0.2 ... 9.98 bar [3 ... 149.7 psi] | -0.020 ... -0.998 bar [-0.3 ... -14.97 psi] |
| Adjustment range for hysteresis | 0.00 ... 9.00 bar [0 ... 135 psi] | 0.000 ... 0.900 bar [0 ... 13.5 psi] |
| Accuracy of switching output | ±2 % FS | |
| Repeatability | ±0.3% FS | |
| Rated operating current | max. 150 mA | |
| Rated temperature range | 0 ... 50°C [32° ... 122°F] | |
| Operating voltage range | 15 ... 30 V DC | |
| Idle current | max. 35 mA | |
| Type of display | LCD / Illuminated LCD (optimized reading) | |
| Dimensions | 70 mm Length x 32.3 mm width x 33 mm depth | |