Proximity sensors for actuators with type 8 and type 10 sensor slots. Includes the innovative SMAT position transmitter for absolute position within 50 mm of cylinder stroke.
Proximity sensors for actuators with type 8 and type 10 sensor slots. Includes the innovative SMAT position transmitter for absolute position within 50 mm of cylinder stroke.
| N/O Contact, 3-wire | SME-8M | SMT-8M |
| Switch output | Contacting, bipolar | PNP or NPN |
| Operating voltage range DC [VDC] | 5 ... 30 | 10 ... 30 |
| Operating voltage range AC [VAC] | 5 ... 30 | - |
| Max. output current [mA] | 500 | 100 |
| Max. output current with mounting kit [mA] | 80 | 100 |
| Max. switching capacity DC [W] | 10 | 3 |
| Max. switching capacity AC [VA] | 10 | - |
| Max. switching capacity DC with mounting kit [W] | 2.4 | 3 |
| Max. switching capacity AC with mounting kit [VA] | 2.4 | - |