SLTE is a compact precision linear actuator with an integrated motor. SLTE can be used for slow or fast dynamic motion sequences. The SLTE has a precision ball bearing guide and quiet lead screw drive. Its motor has an integrated encoder for feedback positioning. SLTE supports working loads up to 4 kg and provides fast positioning times (50 mm in approx. 400 ms).
The linear actuator SLTE and motor controller SFC-DC form one unit.