Energy efficiency@Festo - page 45

45
WithEPCOyoualwaysget the right combination.
• Fullyassembled, optimallymatched
• 2operatingmodes
−− Servosystem: closed-loopoperationwith
optional encoder
−− Cost-optimised: open-loopoperationwithout
encoder
• Possiblemotor positions
• Numerousmountingandattachment options
• Easy to clean thanks toCleanLook
Electric cylindersESBF
Fast, precise, powerful:
freepositioningwith theESBF.
• Maximum feed force: up to17kN
• Veryprecise
• Up to1.35m/s
• Non-rotatingpiston rodwithplainbearingguide
• Optional: IP65
• High corrosionprotection
• FDA-approved lubricatinggrease for the foodand
beverage industry
High-speedhandlingsystemEXPT
• Electromechanical parallel kinematic system in
4sizes.
• Highlydynamicandaccuratemotion
in3Dspace.
• Easily implementedusingstandard components
combinedwithextremely lightweight carbonfibre
rods.
• Theminimalweight of thesystempermitsefficient
useof driveenergy.
−− Max. acceleration: 100m/s²
−− Max. speed: 6m/s
−− Repetitionaccuracy: ±0.1mm
−− Loadatmax. dynamic response: 1kg
−− Max. payload: 5kg
I
t
m
m
1...,35,36,37,38,39,40,41,42,43,44 46,47,48,49,50,51,52,53,54,55,...60
Powered by FlippingBook