Bellow gripper DHEB-8-E-D-S-P

1320776

GTIN: 4052568229962

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Min. opening time at 0.6 MPa (6 bar, 87 psi)
10 ms
Min. closing time at 0.6 MPa (6 bar, 87 psi)
30 ms
Min. ø to be gripped
8 mm
Max. ø to be gripped
11 mm
Guide value for effective load
0.08 kg